How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | I: | 5.02 in |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 12.06 | AG: | 6.31 |
| AK: | 4.5 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| BF: | 0.41 | LQ: | 5.88 in |
| AJ: | 5.88 | T: | 1.688 |
| D: | 4.19 | LL: | 2.95 in |
| BE: | 0.38 in | AE2: | 0.57 |
| G: | 2.87 | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.35 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

