How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BE: | 0.38 in | LL: | 2.95 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 12.06 | V: | 2.51 in |
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | AB: | 5.57 |
| AE2: | 0.57 | AK: | 4.5 |
| AG: | 6.31 | LQ: | 5.88 in |
| T: | 1.688 | BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Bore Code: | 27 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.35 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

