How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| G: | 2.87 | T: | 1.688 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AB: | 5.57 |
| AF: | 0.25 | BF: | 0.41 |
| P: | 3.51 in | D: | 4.19 |
| BE: | 0.38 in | V: | 2.51 in |
| LQ: | 5.88 in | I: | 5.02 in |
| AJ: | 5.88 | AA: | 12.06 |
| LL: | 2.95 in | AE2: | 0.57 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

