How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.95 in |
| AF: | 0.25 | AB: | 5.57 |
| AG: | 6.31 | P: | 3.51 in |
| AK: | 4.5 | G: | 2.87 |
| H: | 0.53 in | T: | 1.688 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BF: | 0.41 | V: | 2.51 in |
| I: | 5.02 in | BD: | 5.88 |
| AE2: | 0.57 | AJ: | 5.88 |
| LQ: | 5.88 in | AA: | 12.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.14 | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Assembly: | YF-2 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

