How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BF: | 0.41 |
| AA: | 12.06 | AG: | 6.31 |
| P: | 3.51 in | G: | 2.87 |
| T: | 1.688 | H: | 0.53 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| BE: | 0.38 in | I: | 5.02 in |
| AJ: | 5.88 | AB: | 5.57 |
| AF: | 0.25 | LL: | 2.95 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Bore Code: | 27 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.57 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

