How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 6.31 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AA: | 12.06 |
| V: | 2.51 in | AB: | 5.57 |
| AJ: | 5.88 | I: | 5.02 in |
| D: | 4.19 | LQ: | 5.88 in |
| AK: | 4.5 | G: | 2.87 |
| T: | 1.688 | BF: | 0.41 |
| P: | 3.51 in | LL: | 2.95 in |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.57 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

