How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AB: | 5.57 |
| H: | 0.53 in | BF: | 0.41 |
| D: | 4.19 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AG: | 6.31 | LQ: | 5.88 in |
| AF: | 0.25 | AE2: | 0.57 |
| AJ: | 5.88 | LL: | 2.95 in |
| AA: | 12.06 | AK: | 4.5 |
| T: | 1.688 | I: | 5.02 in |
| V: | 2.51 in | P: | 3.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 7.84 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

