How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| P: | 3.51 in | LQ: | 5.88 in |
| BE: | 0.38 in | I: | 5.02 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 5.88 |
| H: | 0.53 in | AB: | 5.57 |
| AE2: | 0.57 | AA: | 12.06 |
| D: | 4.19 | T: | 1.688 |
| V: | 2.51 in | LL: | 2.95 in |
| AF: | 0.25 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Output Diameter (in): | 1.688 in |
| Ratio: | 7.5:1 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

