How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | BF: | 0.41 |
| P: | 3.51 in | BE: | 0.38 in |
| V: | 2.51 in | AA: | 12.06 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2.87 | T: | 1.688 |
| I: | 5.02 in | AB: | 5.57 |
| H: | 0.53 in | LL: | 2.95 in |
| BD: | 5.88 | AF: | 0.25 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AG: | 6.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.688 in |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Model Code: | 32YF |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

