How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 3.51 in |
| AK: | 4.5 | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| BE: | 0.38 in | AB: | 5.57 |
| AF: | 0.25 | AE2: | 0.57 |
| BD: | 5.88 | LQ: | 5.88 in |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| AA: | 12.06 | BF: | 0.41 |
| LL: | 2.95 in | D: | 4.19 |
Technical Specifications
| Model Code: | 32YF | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.03 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Bore Code: | 27 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

