How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.75 |
| BE: | 0.38 in | LQ: | 5.88 in |
| BF: | 0.41 | AA: | 12.06 |
| AB: | 5.57 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.57 |
| P: | 3.51 in | AJ: | 5.88 |
| D: | 4.19 | AG: | 6.31 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 28 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

