How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AB: | 5.57 |
| LQ: | 5.88 in | G: | 2.87 |
| AA: | 12.06 | H: | 0.53 in |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.75 |
| AG: | 6.31 | LL: | 2.95 in |
| D: | 4.19 | BF: | 0.41 |
| BD: | 5.88 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Bore Code: | 28 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

