How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| BE: | 0.38 in | I: | 5.02 in |
| AE2: | 0.57 | AJ: | 5.88 |
| P: | 3.51 in | BD: | 5.88 |
| AA: | 12.06 | H: | 0.53 in |
| AB: | 5.57 | AG: | 6.31 |
| BF: | 0.41 | D: | 4.19 |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.75 | LQ: | 5.88 in |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output RPM: | 70 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio: | 25:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

