How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| AF: | 0.25 | I: | 5.02 in |
| AJ: | 5.88 | T: | 1.75 |
| LL: | 2.95 in | H: | 0.53 in |
| G: | 2.87 | D: | 4.19 |
| AB: | 5.57 | BF: | 0.41 |
| BD: | 5.88 | P: | 3.51 in |
| AK: | 4.5 | AA: | 12.06 |
| BE: | 0.38 in | AG: | 6.31 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 28 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

