How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 5.88 in |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| D: | 4.19 | AJ: | 5.88 |
| LL: | 2.95 in | G: | 2.87 |
| AG: | 6.31 | AF: | 0.25 |
| V: | 2.51 in | I: | 5.02 in |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Series Code: | OE | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

