How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.25 | AG: | 6.31 |
| AE2: | 0.57 | D: | 4.19 |
| AA: | 12.06 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| LQ: | 5.88 in | V: | 2.51 in |
| AB: | 5.57 | T: | 1.75 |
| BE: | 0.38 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Series Code: | OE |
| Model Code: | 32YF | Assembly: | YF-2 |
| Bore Code: | 28 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

