How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | V: | 2.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AA: | 12.06 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AB: | 5.57 |
| T: | 1.75 | D: | 4.19 |
| P: | 3.51 in | G: | 2.87 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

