How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | D: | 4.19 |
| AB: | 5.57 | T: | 1.75 |
| AK: | 4.5 | LQ: | 5.88 in |
| P: | 3.51 in | BE: | 0.38 in |
| AE2: | 0.57 | G: | 2.87 |
| AF: | 0.25 | BD: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.95 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 28 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

