How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | I: | 5.02 in |
| LQ: | 5.88 in | LL: | 2.95 in |
| BD: | 5.88 | P: | 3.51 in |
| G: | 2.87 | AG: | 6.31 |
| AA: | 12.06 | AE2: | 0.57 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BE: | 0.38 in |
| AJ: | 5.88 | AB: | 5.57 |
| H: | 0.53 in | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
Technical Specifications
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

