How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 4.19 |
| AK: | 4.5 | AE2: | 0.57 |
| BD: | 5.88 | G: | 2.87 |
| LL: | 2.95 in | AA: | 12.06 |
| LQ: | 5.88 in | AB: | 5.57 |
| BF: | 0.41 | AG: | 6.31 |
| I: | 5.02 in | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| P: | 3.51 in | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | 32YF | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Series Code: | OE |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.14 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

