How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| P: | 3.51 in | G: | 2.87 |
| AK: | 4.5 | T: | 1.75 |
| LQ: | 5.88 in | D: | 4.19 |
| AF: | 0.25 | AJ: | 5.88 |
| AA: | 12.06 | BF: | 0.41 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BD: | 5.88 |
| I: | 5.02 in | V: | 2.51 in |
| BE: | 0.38 in | LL: | 2.95 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.57 | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Output RPM: | 29.2 | Assembly: | YF-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

