How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.87 |
| V: | 2.51 in | AG: | 6.31 |
| BF: | 0.41 | AA: | 12.06 |
| AK: | 4.5 | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| AE2: | 0.57 | I: | 5.02 in |
| D: | 4.19 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| LQ: | 5.88 in | BD: | 5.88 |
| T: | 1.75 | AF: | 0.25 |
Technical Specifications
| Output RPM: | 29.2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.57 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Service Factor: | 1 |
| Ratio: | 60:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

