How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 3.51 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AF: | 0.25 |
| BD: | 5.88 | V: | 2.51 in |
| AG: | 6.31 | AA: | 12.06 |
| BE: | 0.38 in | AE2: | 0.57 |
| D: | 4.19 | AJ: | 5.88 |
| LQ: | 5.88 in | H: | 0.53 in |
| I: | 5.02 in | T: | 1.75 |
| AB: | 5.57 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

