How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BE1: | 0.5 in | P: | 3.51 in |
| AJ: | 7.25 | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| AE2: | 0.57 | AB: | 5.57 |
| AK: | 8.5 | LL: | 2.95 in |
| T: | 1.75 | BD: | 9 |
| V: | 2.51 in | AG: | 6.31 |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Series Code: | OE | Model Code: | 32YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Bore Code: | 28 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

