How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| T: | 1.75 | P: | 3.51 in |
| AE2: | 0.57 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 6.31 | AA: | 12.06 |
| LQ1: | 6.31 in | V: | 2.51 in |
| D: | 4.19 | AB: | 5.57 |
| BF: | 0.53 | G: | 2.87 |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.28 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

