How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 6.31 in |
| P: | 3.51 in | BF: | 0.53 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| G: | 2.87 | AF: | 0.25 |
| T: | 1.75 | I: | 5.02 in |
| BD: | 9 | AB: | 5.57 |
| AE2: | 0.57 | LL: | 2.95 in |
| AJ: | 7.25 | D: | 4.19 |
| AG: | 6.31 | AA: | 12.06 |
Technical Specifications
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

