How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| LQ1: | 6.31 in | V: | 2.51 in |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.75 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AF: | 0.25 | D: | 4.19 |
| H: | 0.53 in | AG: | 6.31 |
| G: | 2.87 | AB: | 5.57 |
| AA: | 12.06 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.47 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Bore Code: | 28 | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

