How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BE1: | 0.5 in |
| P: | 3.51 in | AE2: | 0.57 |
| T: | 1.75 | AJ: | 7.25 |
| BD: | 9 | AG: | 6.31 |
| LL: | 2.95 in | I: | 5.02 in |
| BF: | 0.53 | AB: | 5.57 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 4.19 | LQ1: | 6.31 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AF: | 0.25 | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 3 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 32YF |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

