How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BD: | 9 |
| AF: | 0.25 | LL: | 2.95 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in | V: | 2.51 in |
| AB: | 5.57 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.75 | AE2: | 0.57 |
| AA: | 12.06 | LQ1: | 6.31 in |
| BE1: | 0.5 in | P: | 3.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Series Code: | OE |
| Ratio Range: | 30:1 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

