How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| LL: | 2.95 in | P: | 3.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 5.57 | BD: | 9 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| G: | 2.87 | AG: | 6.31 |
| T: | 1.75 | AA: | 12.06 |
| I: | 5.02 in | AF: | 0.25 |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 6.31 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 32YF |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Ratio: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

