How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| T: | 1.75 | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
| V: | 2.51 in | AK: | 8.5 |
| I: | 5.02 in | D: | 4.19 |
| P: | 3.51 in | G: | 2.87 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 5.57 | H: | 0.53 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| LQ1: | 6.31 in | AG: | 6.31 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Model Code: | 32YF | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output RPM: | 339 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

