How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 6.31 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 5.02 in | AG: | 6.31 |
| AF: | 0.25 | AE2: | 0.57 |
| AA: | 12.06 | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| AB: | 5.57 | BE1: | 0.5 in |
| G: | 2.87 | T: | 1.75 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.14 |
| Output RPM: | 339 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

