How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 8.5 |
| I: | 5.02 in | T: | 1.75 |
| AA: | 12.06 | BD: | 9 |
| AG: | 6.31 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| V: | 2.51 in | LL: | 2.95 in |
| P: | 3.51 in | AB: | 5.57 |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 4.19 | BF: | 0.53 |
| AE2: | 0.57 | LQ1: | 6.31 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Input Bore (C Face): | 1.125 |
| Bore Code: | 28 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

