How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 6.31 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| T: | 1.75 | D: | 4.19 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.57 |
| P: | 3.51 in | AA: | 12.06 |
| H: | 0.53 in | AF: | 0.25 |
| AB: | 5.57 | G: | 2.87 |
| V: | 2.51 in | AG: | 6.31 |
| I: | 5.02 in | LL: | 2.95 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 28 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.91 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Model Code: | 32YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

