How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 3.51 in |
| AE2: | 0.57 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
| AK: | 8.5 | AG: | 6.31 |
| LQ1: | 6.31 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| I: | 5.02 in | G: | 2.87 |
| V: | 2.51 in | LL: | 2.95 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.75 in |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Bore Code: | 28 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

