How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| AJ: | 7.25 | AA: | 12.06 |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| V: | 2.51 in | T: | 1.75 |
| AB: | 5.57 | I: | 5.02 in |
| AF: | 0.25 | BE1: | 0.5 in |
| LQ1: | 6.31 in | P: | 3.51 in |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output RPM: | 21.9 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

