How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 7.25 |
| AE2: | 0.57 | LL: | 2.95 in |
| I: | 5.02 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.53 |
| D: | 4.19 | AG: | 6.31 |
| AA: | 12.06 | BD: | 9 |
| AB: | 5.57 | BE1: | 0.5 in |
| LQ1: | 6.31 in | T: | 1.75 |
| G: | 2.87 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

