How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LQ1: | 6.75 in |
| AF: | 0.25 | BD: | 9 |
| BF: | 0.53 | AG: | 6.31 |
| I: | 5.02 in | AB: | 5.57 |
| AA: | 12.06 | AK: | 8.5 |
| V: | 2.51 in | AJ: | 7.25 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AE2: | 0.57 |
| H: | 0.53 in | D: | 4.19 |
| T: | 1.75 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

