How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | P: | 3.51 in |
| AJ: | 7.25 | AA: | 12.06 |
| G: | 2.87 | V: | 2.51 in |
| D: | 4.19 | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 6.31 | T: | 1.75 |
| BD: | 9 | LL: | 2.95 in |
| AF: | 0.25 | I: | 5.02 in |
| BF: | 0.53 | LQ1: | 6.75 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.691 |
| Model Code: | 32YF | Service Factor: | 1 |
| Assembly: | YF-2 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

