How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.75 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 6.31 |
| LL: | 2.95 in | AA: | 12.06 |
| BD: | 9 | AE2: | 0.57 |
| LQ1: | 6.75 in | V: | 2.51 in |
| AF: | 0.25 | P: | 3.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 28 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

