How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 6.31 |
| AF: | 0.25 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | T: | 1.75 |
| I: | 5.02 in | LL: | 2.95 in |
| AB: | 5.57 | D: | 4.19 |
| V: | 2.51 in | BE1: | 0.5 in |
| G: | 2.87 | AA: | 12.06 |
| P: | 3.51 in | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.19 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

