How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 5.57 |
| LL: | 2.95 in | T: | 1.75 |
| V: | 2.51 in | BE1: | 0.5 in |
| BD: | 9 | D: | 4.19 |
| P: | 3.51 in | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.25 |
| I: | 5.02 in | AG: | 6.31 |
| AE2: | 0.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LQ1: | 6.75 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | 32YF | Input HP @ 1750 RPM: | 3.47 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.75 in |
| Output RPM: | 70 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

