How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AA: | 12.06 | BE1: | 0.5 in |
| AF: | 0.25 | I: | 5.02 in |
| T: | 1.75 | BF: | 0.53 |
| G: | 2.87 | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| P: | 3.51 in | BD: | 9 |
| AG: | 6.31 | V: | 2.51 in |
| AE2: | 0.57 | LQ1: | 6.75 in |
| AJ: | 7.25 | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 25:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

