How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AJ: | 7.25 | V: | 2.51 in |
| AA: | 12.06 | T: | 1.75 |
| AE2: | 0.57 | AF: | 0.25 |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.53 | I: | 5.02 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | LL: | 2.95 in |
| AB: | 5.57 | BD: | 9 |
| D: | 4.19 | LQ1: | 6.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

