How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AE2: | 0.57 | T: | 1.75 |
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 5.57 | BD: | 9 |
| P: | 3.51 in | AF: | 0.25 |
| LL: | 2.95 in | I: | 5.02 in |
| BE1: | 0.5 in | D: | 4.19 |
| V: | 2.51 in | LQ1: | 6.75 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 12.06 | G: | 2.87 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

