How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BD: | 9 |
| LL: | 2.95 in | T: | 1.75 |
| BE1: | 0.5 in | D: | 4.19 |
| G: | 2.87 | AK: | 8.5 |
| AG: | 6.31 | I: | 5.02 in |
| AB: | 5.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.57 | AF: | 0.25 |
| BF: | 0.53 | LQ1: | 6.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

