How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | G: | 2.87 |
| P: | 3.51 in | I: | 5.02 in |
| AE2: | 0.57 | AB: | 5.57 |
| D: | 4.19 | BD: | 9 |
| AG: | 6.31 | AK: | 8.5 |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BE1: | 0.5 in |
| V: | 2.51 in | T: | 1.75 |
| LL: | 2.95 in | AF: | 0.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.14 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

