How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.57 |
| AG: | 6.31 | G: | 2.87 |
| D: | 4.19 | AA: | 12.06 |
| AK: | 8.5 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| V: | 2.51 in | P: | 3.51 in |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| T: | 1.75 | AB: | 5.57 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.14 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

