How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 5.02 in |
| AG: | 6.31 | V: | 2.51 in |
| T: | 1.75 | BE1: | 0.5 in |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | LL: | 2.95 in |
| LQ1: | 6.75 in | AJ: | 7.25 |
| AF: | 0.25 | BF: | 0.53 |
| G: | 2.87 | AK: | 8.5 |
| AE2: | 0.57 | AB: | 5.57 |
| BD: | 9 | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

