How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.57 |
| P: | 3.51 in | LQ1: | 6.75 in |
| AK: | 8.5 | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AG: | 6.31 |
| T: | 1.75 | AA: | 12.06 |
| LL: | 2.95 in | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| AJ: | 7.25 | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Assembly: | YF-2 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 50:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

